Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted SNT Plummer Block Spherical Roller Bearings > SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings > Housing – Bearing – Seal SNTD 522-619 - 21319 - VR219  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites
Add To Cart Request Quote

Housing – Bearing – Seal SNTD 522-619 - 21319 - VR219, SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings






Unit of Measure: Imperial Metric Both

Types of Components  · Housing  · Dimensions  · Specifications

Types of Components

Housing

SNTD 522-619

Bearing

21319

Locating Rings (width x OD)

SR20017.5

Seal Type

V-ring

Seal

VR219

End Cover1

EC522-619
1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.


Housing

Material 

Ductile Iron

Bolt Qty

2

Housing Mass

22.3 Kg


Dimensions

Shaft Diameter da

90 mm

Shaft Diameter db

100 mm

A

175 mm

A1

120 mm

G

M24

H

242 mm

H1

125 mm

H2

45 mm

Jmax

356 mm

Jmin

344 mm

J

350 mm

L

410 mm

N1

32 mm

N

26 mm


Specifications

UPC Code

999999999

Alternate Part Name

SNTD522-619 - 21319 - VR219


 MORE IMAGES 

·  Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore



Add To Cart Request Quote
<