Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A FSNTD 211

Bearing

N/A 2211TN1

Locating Rings (width x OD)

N/A SR100X9.5S

Seal Type

N/A Double Lip

Seal

N/A TSNG311-211
End Cover1 N/A EC513-611

Housing

Material 

N/A Ductile Iron

Bolt Qty

N/A 2

Housing Mass

N/A 4.5 Kg

Bearing

Cage Type

N/A TN1

C1 Dynamic Load Rating

N/A 39500

C0 Static Load Rating

N/A 12500

Max Oil Speed

N/A 7000

Max Grease Speed

N/A 7000

Other Dimensions

Shaft Diameter da

N/A 55 mm

Shaft Diameter db

N/A 65 mm

A

N/A 95 mm

A1

N/A 70 mm

G

N/A M16

H

N/A 128 mm

H1

N/A 70 mm

H2

N/A 28 mm

Jmax

N/A 215 mm

Jmin

N/A 205 mm

J

N/A 210 mm

J1

N/A 40 mm

L

N/A 255 mm

N1

N/A 24 mm

N

N/A 18 mm

Key Dimensions

Alternate Part Name

N/A FSNT211 - 2211TN1 - TSNG311 - 211
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.