Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A SNT 507-606

Bearing

N/A 1306TN1

Locating Rings (width x OD)

N/A SR72X7.5S

Seal Type

N/A Labyrinth

Seal

N/A LO306
End Cover1 N/A EC507-606

Housing

Material 

N/A Cast Iron

Bolt Qty

N/A 2

Housing Mass

N/A 2.2 Kg

Bearing

Cage Type

N/A TN1

C1 Dynamic Load Rating

N/A 21900

C0 Static Load Rating

N/A 6320

Max Oil Speed

N/A 11000

Max Grease Speed

N/A 11000

Other Dimensions

Shaft Diameter da

N/A 30 mm

Shaft Diameter db

N/A 35 mm

A

N/A 82 mm

A1

N/A 52 mm

A2

N/A 96 mm

G

N/A M12

H

N/A 93 mm

H1

N/A 50 mm

H2

N/A 22 mm

Jmax

N/A 157 mm

Jmin

N/A 143 mm

J

N/A 150 mm

L

N/A 185 mm

N1

N/A 20 mm

N

N/A 15 mm

Key Dimensions

Alternate Part Name

N/A SNT507 - 606 - 1306TN1 - LO306
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.