3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size d |
N/A 1 3/8 in34.9 mm |
Bearing Number |
N/A G1106KRRB |
Dimension G |
N/A 2.157 in54.8 mm |
Dimension P |
N/A 1.937 in49.2 mm |
Dimension T |
N/A 0.874 in22.2 mm |
Series |
N/A Industrial |
Weight |
N/A 4.46 lb2.02 Kg |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A RTU1 3/8 |
Dimensions
Housing Width A |
N/A 13.5 in44.5 mm |
Slot Width A1 |
N/A 13.5 mm0.531 in |
Socket Width A2 |
N/A 36.5 mm1.437 in |
Total Height H |
N/A 104.8 mm4.126 in |
Pitch Height H1 |
N/A 88.90 mm |
Height H2 |
N/A 63.5 mm |
Total Length L |
N/A 123.8 mm4.874 in |
Shaft Length L1 |
N/A 74.6 mm2.937 in |
Dimension L2 |
N/A 12.70 mm |
Slot Length L3 |
N/A 69.8 mm2.748 in |
Adjustment Screw Bore N |
N/A 48.00 mm1.875 in |
Opening Width N1 |
N/A 15.9 mm0.626 in |
Opening Height N2 |
N/A 36.5 mm1.437 in |
Inside Ring Width B |
N/A 37.7 mm1.484 in |
Center of Bearing from End S |
N/A 18.85 mm0.742 in |
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.