3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 1 7/16 in36.5 mm

Bearing Number

N/A G1107KRRB

Dimension G

N/A 2.157 in54.8 mm

Dimension P

N/A 1.937 in49.2 mm

Dimension T

N/A 0.874 in22.2 mm

Series

N/A Industrial

Weight

N/A 4.46 lb2.02 Kg

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A RTU1 7/16

Dimensions

Housing Width A

N/A 13.5 in44.5 mm

Slot Width A1

N/A 13.5 mm0.531 in

Socket Width A2

N/A 36.5 mm1.437 in

Total Height H

N/A 104.8 mm4.126 in

Pitch Height H1

N/A 88.90 mm

Height H2

N/A 63.5 mm

Total Length L

N/A 123.8 mm4.874 in

Shaft Length L1

N/A 74.6 mm2.937 in

Dimension L2

N/A 12.70 mm

Slot Length L3

N/A 69.8 mm2.748 in

Adjustment Screw Bore N

N/A 48.00 mm1.875 in

Opening Width N1

N/A 15.9 mm0.626 in

Opening Height N2

N/A 36.5 mm1.437 in

Inside Ring Width B

N/A 37.7 mm1.484 in

Center of Bearing from End S

N/A 18.85 mm0.742 in

Basic Load Ratings

Static Load Rating

N/A 3440 lbf15300 N

Dynamic Load Rating

N/A 6400 lbf28500 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.