3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 2 1/4 in57.2 mm

Bearing Number

N/A G1204KRRB

Dimension G

N/A 3.220 in81.8 mm

Dimension P

N/A 2.720 in69.1 mm

Dimension T

N/A 1.374 in34.9 mm

Series

N/A Industrial

Weight

N/A 13.2 lb5.99 Kg

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A RTU2 1/4

Dimensions

Housing Width A

N/A 27 in69.8 mm

Slot Width A1

N/A 27.00 mm1.063 in

Socket Width A2

N/A 52.4 mm2.063 in

Total Height H

N/A 149.2 mm5.874 in

Pitch Height H1

N/A 129.4 mm

Height H2

N/A 101.6 mm

Total Length L

N/A 189.00 mm7.441 in

Shaft Length L1

N/A 119.9 mm4.72 in

Dimension L2

N/A 19.00 mm

Slot Length L3

N/A 101.60 mm4.000 in

Adjustment Screw Bore N

N/A 22.2 mm0.874 in

Opening Width N1

N/A 31.8 mm1.252 in

Opening Height N2

N/A 63.5 mm2.5 in

Inside Ring Width B

N/A 61.91 mm2.437 in

Center of Bearing from End S

N/A 31 mm1.220 in

Basic Load Ratings

Static Load Rating

N/A 8080 lbf35900 N

Dynamic Load Rating

N/A 13100 lbf58200 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.