3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 3/4 in19.1 mm

Bearing Number

N/A G1012KRRB

Dimension G

N/A 1.874 in47.6 mm

Dimension P

N/A 1.937 in49.2 mm

Dimension T

N/A 0.811 in20.6 mm

Series

N/A Industrial

Weight

N/A 3.18 lb1.44 Kg

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A RTU3/4

Dimensions

Housing Width A

N/A 13.5 in41.3 mm

Slot Width A1

N/A 13.5 mm0.531 in

Socket Width A2

N/A 34.1 mm1.343 in

Total Height H

N/A 92.1 mm3.626 in

Pitch Height H1

N/A 76.2 mm

Height H2

N/A 57.2 mm

Total Length L

N/A 116.7 mm4.594 in

Shaft Length L1

N/A 67.5 mm2.657 in

Dimension L2

N/A 12.70 mm

Slot Length L3

N/A 57.2 mm2.252 in

Adjustment Screw Bore N

N/A 48.00 mm1.875 in

Opening Width N1

N/A 15.9 mm0.626 in

Opening Height N2

N/A 31.8 mm1.252 in

Inside Ring Width B

N/A 34.13 mm1.344 in

Center of Bearing from End S

N/A 17.1 mm0.673 in

Basic Load Ratings

Static Load Rating

N/A 1460 lbf6500 N

Dynamic Load Rating

N/A 3190 lbf14200 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.