3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size d |
N/A 1 1/2 in38.1 mm |
Bearing Number |
N/A GRA108RRB |
Dimension G |
N/A 2.559 in65 mm |
Dimension P |
N/A 2.098 in53.3 mm |
Dimension T |
N/A 1.280 in32.5 mm |
Series |
N/A Standard |
Weight |
N/A 7.03 lb3.19 Kg |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A VTU1 1/2 |
Dimensions
Housing Width A |
N/A 17.5 in65.1 mm |
Slot Width A1 |
N/A 17.5 mm0.689 in |
Socket Width A2 |
N/A 44.4 mm1.748 in |
Total Height H |
N/A 120.6 mm4.748 in |
Pitch Height H1 |
N/A 100.8 mm |
Height H2 |
N/A 82.6 mm |
Total Length L |
N/A 141.4 mm5.567 in |
Shaft Length L1 |
N/A 88.1 mm3.469 in |
Dimension L2 |
N/A 15.9 mm |
Slot Length L3 |
N/A 82.6 mm3.252 in |
Adjustment Screw Bore N |
N/A 34.9 mm1.374 in |
Opening Width N1 |
N/A 19.00 mm0.748 in |
Opening Height N2 |
N/A 49.2 mm1.937 in |
Inside Ring Width B |
N/A 30.18 mm1.188 in |
Center of Bearing from End S |
N/A 11 mm0.433 in |
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.