3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 1 1/8 in28.6 mm

Bearing Number

N/A GRA102RRB

Dimension G

N/A 2.047 in52 mm

Dimension P

N/A 1.626 in41.3 mm

Dimension T

N/A 1.000 in25.4 mm

Series

N/A Standard

Weight

N/A 4.1 lb1.86 Kg

Seal Type

N/A Molded Shroud

Housing Construction

N/A Take-Up

Alternate Part Name

N/A VTU1 1/8

Dimensions

Housing Width A

N/A 13.5 in50.8 mm

Slot Width A1

N/A 13.5 mm0.531 in

Socket Width A2

N/A 38.10 mm1.500 in

Total Height H

N/A 104.8 mm4.126 in

Pitch Height H1

N/A 88.90 mm

Height H2

N/A 61.9 mm

Total Length L

N/A 113.5 mm4.469 in

Shaft Length L1

N/A 72.2 mm2.843 in

Dimension L2

N/A 12.70 mm

Slot Length L3

N/A 63.5 mm2.500 in

Adjustment Screw Bore N

N/A 28.6 mm1.126 in

Opening Width N1

N/A 15.9 mm0.626 in

Opening Height N2

N/A 36.5 mm1.437 in

Inside Ring Width B

N/A 23.83 mm0.938 in

Center of Bearing from End S

N/A 8.99 mm0.354 in

Basic Load Ratings

Static Load Rating

N/A 2530 lbf11300 N

Dynamic Load Rating

N/A 4850 lbf21600 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.