3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Shaft Size d |
N/A 1 3/16 in30.2 mm |
Bearing Number |
N/A GRA103RRB |
Dimension G |
N/A 2.047 in52 mm |
Dimension P |
N/A 1.626 in41.3 mm |
Dimension T |
N/A 1.000 in25.4 mm |
Series |
N/A Standard |
Weight |
N/A 4.1 lb1.86 Kg |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A VTU1 3/16 |
Dimensions
Housing Width A |
N/A 13.5 in50.8 mm |
Slot Width A1 |
N/A 13.5 mm0.531 in |
Socket Width A2 |
N/A 38.10 mm1.500 in |
Total Height H |
N/A 104.8 mm4.126 in |
Pitch Height H1 |
N/A 88.90 mm |
Height H2 |
N/A 61.9 mm |
Total Length L |
N/A 113.5 mm4.469 in |
Shaft Length L1 |
N/A 72.2 mm2.843 in |
Dimension L2 |
N/A 12.70 mm |
Slot Length L3 |
N/A 63.5 mm2.500 in |
Adjustment Screw Bore N |
N/A 28.6 mm1.126 in |
Opening Width N1 |
N/A 15.9 mm0.626 in |
Opening Height N2 |
N/A 36.5 mm1.437 in |
Inside Ring Width B |
N/A 23.83 mm0.938 in |
Center of Bearing from End S |
N/A 8.99 mm0.354 in |
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.