3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 15/16 in23.8 mm

Bearing Number

N/A GRA015RRB

Dimension G

N/A 1.780 in45.2 mm

Dimension P

N/A 1.374 in34.9 mm

Dimension T

N/A 0.874 in22.2 mm

Series

N/A Standard

Weight

N/A 3.21 lb1.46 Kg

Seal Type

N/A Molded Shroud

Housing Construction

N/A Take-Up

Alternate Part Name

N/A VTU15/16

Dimensions

Housing Width A

N/A 13.5 in44.4 mm

Slot Width A1

N/A 13.5 mm0.531 in

Socket Width A2

N/A 37.3 mm1.469 in

Total Height H

N/A 92.1 mm3.626 in

Pitch Height H1

N/A 76.2 mm

Height H2

N/A 57.2 mm

Total Length L

N/A 102.4 mm4.031 in

Shaft Length L1

N/A 67.5 mm2.657 in

Dimension L2

N/A 12.70 mm

Slot Length L3

N/A 57.2 mm2.252 in

Adjustment Screw Bore N

N/A 28.6 mm1.126 in

Opening Width N1

N/A 15.9 mm0.626 in

Opening Height N2

N/A 31.8 mm1.252 in

Inside Ring Width B

N/A 21.44 mm0.844 in

Center of Bearing from End S

N/A 7.49 mm0.295 in

Basic Load Ratings

Static Load Rating

N/A 1750 lbf7800 N

Dynamic Load Rating

N/A 3490 lbf15500 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.