3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 1.378 in35 mm

Bearing Number

N/A GRAE35RRB

Dimension G

N/A 2.031 in51.6 mm

Dimension P

N/A 1.937 in49.2 mm

Dimension T

N/A 0.874 in22.2 mm

Series

N/A Standard

Weight

N/A 4.3 lb1.95 Kg

Seal Type

N/A Molded Shroud

Housing Construction

N/A Take-Up

Alternate Part Name

N/A VTU35

Dimensions

Housing Width A

N/A 17.5 in44.5 mm

Slot Width A1

N/A 17.5 mm0.689 in

Socket Width A2

N/A 44.4 mm1.748 in

Total Height H

N/A 104.8 mm4.126 in

Pitch Height H1

N/A 88.90 mm

Height H2

N/A 63.5 mm

Total Length L

N/A 123.8 mm4.874 in

Shaft Length L1

N/A 74.6 mm2.937 in

Dimension L2

N/A 12.70 mm

Slot Length L3

N/A 69.8 mm2.748 in

Adjustment Screw Bore N

N/A 28.6 mm1.126 in

Opening Width N1

N/A 15.9 mm0.626 in

Opening Height N2

N/A 36.5 mm1.437 in

Inside Ring Width B

N/A 25.4 mm1.000 in

Center of Bearing from End S

N/A 9.5 mm0.374 in

Basic Load Ratings

Static Load Rating

N/A 3440 lbf15300 N

Dynamic Load Rating

N/A 6400 lbf28500 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.