3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 1.772 in45 mm

Bearing Number

N/A GRAE45RRB

Dimension G

N/A 2.559 in65 mm

Dimension P

N/A 2.098 in53.3 mm

Dimension T

N/A 1.280 in32.5 mm

Series

N/A Standard

Weight

N/A 6.63 lb3.01 Kg

Seal Type

N/A Molded Shroud

Housing Construction

N/A Take-Up

Alternate Part Name

N/A VTU45

Dimensions

Housing Width A

N/A 17.5 in65.1 mm

Slot Width A1

N/A 17.5 mm0.689 in

Socket Width A2

N/A 49.2 mm1.937 in

Total Height H

N/A 120.6 mm4.748 in

Pitch Height H1

N/A 100.8 mm

Height H2

N/A 82.6 mm

Total Length L

N/A 141.4 mm5.567 in

Shaft Length L1

N/A 88.1 mm3.469 in

Dimension L2

N/A 15.9 mm

Slot Length L3

N/A 82.6 mm3.252 in

Adjustment Screw Bore N

N/A 34.9 mm1.374 in

Opening Width N1

N/A 19.00 mm0.748 in

Opening Height N2

N/A 49.2 mm1.937 in

Inside Ring Width B

N/A 30.18 mm1.188 in

Center of Bearing from End S

N/A 11 mm0.433 in

Basic Load Ratings

Static Load Rating

N/A 4600 lbf20500 N

Dynamic Load Rating

N/A 8160 lbf36300 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.