3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

RELATED PRODUCTS

Unit of Measure

Specifications

Shaft Size d

N/A 2.165 in55 mm

Bearing Number

N/A GRAE55RRB

Dimension G

N/A 2.811 in71.4 mm

Dimension P

N/A 2.720 in69.1 mm

Dimension T

N/A 1.374 in34.9 mm

Series

N/A Standard

Weight

N/A 12.73 lb5.77 Kg

Seal Type

N/A Molded Shroud

Housing Construction

N/A Take-Up

Alternate Part Name

N/A VTU55

Dimensions

Housing Width A

N/A 27 in69.8 mm

Slot Width A1

N/A 27.00 mm1.063 in

Socket Width A2

N/A 55.6 mm2.189 in

Total Height H

N/A 149.2 mm5.874 in

Pitch Height H1

N/A 129.4 mm

Height H2

N/A 101.6 mm

Total Length L

N/A 189.00 mm7.441 in

Shaft Length L1

N/A 119.9 mm4.72 in

Dimension L2

N/A 19.00 mm

Slot Length L3

N/A 101.60 mm4.000 in

Adjustment Screw Bore N

N/A 19.00 mm0.748 in

Opening Width N1

N/A 31.8 mm1.252 in

Opening Height N2

N/A 63.5 mm2.5 in

Inside Ring Width B

N/A 32.54 mm1.281 in

Center of Bearing from End S

N/A 11.99 mm0.472 in

Basic Load Ratings

Static Load Rating

N/A 6570 lbf29200 N

Dynamic Load Rating

N/A 10800 lbf48100 N
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.