3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Notes

Note

N/A CAD Model Shown is for a single bearing
Product is sold set of:
2 (DU = Duplex)
4 (QU = Quadruplex)

Disclaimer

N/A Product preload will have a suffix of: H = Heavy, M = Medium, L = Light

Full Timken Part Number

N/A MM9321WI3 DUL MM9321WI3DUH MM9321WI3QUHC1

Dimensions

d - Bore

N/A 101.600 mm4.0000 in

D - Outer Diameter

N/A 145.000 mm5.7087 in

Bearing Width

N/A 22.230 mm0.8750 in

Contact Angle

N/A 60 º

do - Ball Diameter

N/A 9.50000 mm3/8 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 115700 N26000 lbf
Ce - Dynamic Radial Rating1 N/A 57400 N12900 lbf

Factors

Limiting Speed (Grease)

N/A 1000 rpm

Limiting Speed (Oil)

N/A 2000 rpm

Specifications

Ball Type

N/A STEEL

Cage Type

N/A Nylon Ball Riding Cage

Bearing Weight

N/A 1.180 Kg2.6 lb

Design Units

N/A METRIC

Manufacturing Part Number

N/A MM9321WI3 DUL MM9321WI3DUH MM9321WI3QUH

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1.00 mm0.039 in
r - Outer Ring "To Clear" Radius3 N/A 1.00 mm0.039 in

da - Inner Ring Backing Diameter

N/A 122.796 mm4.8345 in

Da - Outer Ring Backing Diameter

N/A 123.825 mm4.875 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.