3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Notes

Note

N/A CAD Model Shown is for a single bearing
Product is sold set of:
2 (DU = Duplex)
4 (QU = Quadruplex)

Disclaimer

N/A Product preload will have a suffix of: H = Heavy, M = Medium, L = Light

Dimensions

d - Bore

N/A 127.000 mm5.0000 in

D - Outer Diameter

N/A 180.00 mm7.0866 in

Bearing Width

N/A 22.230 mm0.8750 in

Contact Angle

N/A 60 º

do - Ball Diameter

N/A 12.700 mm1/2 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 186800 N42000 lbf
Ce - Dynamic Radial Rating1 N/A 94300 N21200 lbf

Factors

Limiting Speed (Grease)

N/A 750 rpm

Limiting Speed (Oil)

N/A 1500 rpm

Specifications

Ball Type

N/A STEEL

Cage Type

N/A Nylon Ball Riding Cage

Bearing Weight

N/A 1.75 Kg3.85 lb

Design Units

N/A METRIC

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1.00 mm0.039 in
r - Outer Ring "To Clear" Radius3 N/A 1.00 mm0.039 in

da - Inner Ring Backing Diameter

N/A 155.054 mm6.1045 in

Da - Outer Ring Backing Diameter

N/A 156.591 mm6.165 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.