The RunRight® Oscillation Mounts RSC 15 to 45 are specifically designed to support or suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions and eliminates resulting safety concerns. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
Specifications
Description
N/ARSC 27 OSCILLATING MOUNT
Type
N/ARSC
G Load Range
N/A56 to 180 lb250 to 800 N
Dimension A (Unloaded)
N/A9.25 in235 mm
Dimension C
N/A3.94 in100 mm
Dimension D
N/A0.43 in11 mm
Dimension E
N/A3.15 in80 mm
Dimension F
N/A4.13 in105 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.