3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Model TF flanges are made from the same high-strength cast iron as the S flanges, but are designed to accommodate the international standard Taper Lock bushing for easy installation and removal
  • TF Type flanges allow for mounting the bushing on the front (hub) side of the flange
  • TF flanges are available in sizes 6 through 16 and can be used with JE, JN, JES, JNS, E, N, H, and HS sleeve types.
Unit of Measure

Specifications

Description 

N/A 16TF FLNG TAPER-STD UNC THREAD

Coupling Size

N/A 16TF

Type

N/A Coupling Flange

Material

N/A Cast Iron

Weight

N/A 17.00 lb

Color

N/A Gray

Bore Type

N/A Bored to Accept 4040 Taper Lock bushing

Mount Type

N/A Front

Coupling Type

N/A S-Flex

UNC Flange UPC Number

N/A 62301

Dimensional Data

Keyway Size (W x D)

N/A No Keyway

Hub Diameter

N/A 8.000 in203.20 mm

Dimension L

N/A 6.000 in152.40 mm

Outside Diameter

N/A 18.880 in479.55 mm

Cubic inches

N/A 2138.72640 in³

Performance Data

Nominal Torque (with EPDM Sleeve)

N/A 47250 in·lb

Max. Speed

N/A 1500.00 rpm

Torsional Stiffness

N/A 180480.00 in·lb/rad

Rated HP at 100 rpm for 1.0 Service Factor

N/A 75.00 hp

Rated HP at 1,200 rpm

N/A 900.00 hp

Notes

Notes 

N/A
  • Be sure to determine if the bushing being used has either UNC threads (60°) or British Standard Whitworth B.S.W. threads (55°). In the U.S.A. the UNC type is predominant for both inch and metric bores. Outside of the U.S.A. it is most common to see B.S.W., especially on metric bores.
  • All above data refers to both standard UNC and British Standard Whitworth B.S.W. threads. Flanges are not supplied with screws.
  • Use of a 1210 or 1610 bushing reduces the reserve factor between bushing torque rating and that of the coupling.
  • Taper-Lock® is a registered trademark of Reliance Electric Industrial Company in the United States and Canada. It is a registered trademark of JH Fenner and Co. in the United Kingdom.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.