3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- TR flanges are similar to the TF style, but allow for the Taper Lock Bushing to be mounted and removed from the reverse or serration side of the flange
- The limited torque ratings of the Taper Lock Bushings allow TR flanges to only be used with EPDM or Neoprene sleeves
- Different bushing sizes are used, so they have different maximum bores than the TF flanges
- Sizes 6 through 16 are available
Unit of Measure
Specifications
Description |
N/A 9TR FLNG TAPER-BSW THREAD |
Coupling Size |
N/A 9TR |
Type |
N/A Coupling Flange |
Material |
N/A Cast Iron |
Weight |
N/A 17.00 lb |
Color |
N/A Gray |
Bore Type |
N/A Bored to Accept 1615/1610 Taper Lock Bushing |
Mount Type |
N/A Rear |
Bushing Required |
N/A 1615/1610 |
Coupling Type |
N/A S-Flex |
UNC Flange UPC Number |
N/A 62276 |
Dimensional Data
Keyway Size (W x D) |
N/A No Keyway |
Hub Diameter |
N/A 4.130 in104.90 mm |
Dimension L |
N/A 2.280 in57.91 mm |
Outside Diameter |
N/A 6.350 in161.29 mm |
Overall Length |
N/A 6.000 in152.40 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.620 in42.00 mm |
Dimension FL |
N/A 1.030 in26.16 mm |
Dimension G |
N/A 1.440 in36.58 mm |
Dimension P |
N/A 1.250 in31.75 mm |
Dimension R |
N/A 1.750 in44.45 mm |
Bushing Screw Size |
N/A 3/8-16 |
Cubic inches |
N/A 91.93530 in³ |
Performance Data
Nominal Torque (with EPDM Sleeve) |
N/A 1800 in·lb |
Max. Speed |
N/A 3750.00 rpm |
Torsional Stiffness |
N/A 6875.00 in·lb/rad |
Rated HP at 100 rpm |
N/A 2.90 hp |
Rated HP at 1,200 rpm |
N/A 34.00 hp |
Rated HP at 1,800 rpm |
N/A 51.00 hp |
Rated HP at 3,600 rpm |
N/A 103.00 hp |
Notes
Notes |
N/A
|
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.