3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • TR flanges are similar to the TF style, but allow for the Taper Lock Bushing to be mounted and removed from the reverse or serration side of the flange
  • The limited torque ratings of the Taper Lock Bushings allow TR flanges to only be used with EPDM or Neoprene sleeves
  • Different bushing sizes are used, so they have different maximum bores than the TF flanges
  • Sizes 6 through 16 are available
Unit of Measure

Specifications

Description 

N/A 9TR FLNG TAPER-STD UNC THREAD

Coupling Size

N/A 9TR

Type

N/A Coupling Flange

Material

N/A Cast Iron

Weight

N/A 17.00 lb

Color

N/A Gray

Bore Type

N/A Bored to Accept 1615/1610 Taper Lock Bushing

Mount Type

N/A Rear

Bushing Required

N/A 1615/1610

Coupling Type

N/A S-Flex

UNC Flange UPC Number

N/A 62278

Dimensional Data

Keyway Size (W x D)

N/A No Keyway

Hub Diameter

N/A 4.130 in104.90 mm

Dimension L

N/A 2.280 in57.91 mm

Outside Diameter

N/A 6.350 in161.29 mm

Overall Length

N/A 6.000 in152.40 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.620 in42.00 mm

Dimension FL

N/A 1.030 in26.16 mm

Dimension G

N/A 1.440 in36.58 mm

Dimension P

N/A 1.250 in31.75 mm

Dimension R

N/A 1.750 in44.45 mm

Bushing Screw Size

N/A 3/8-16

Cubic inches

N/A 91.93530 in³

Performance Data

Nominal Torque (with EPDM Sleeve)

N/A 1800 in·lb

Max. Speed

N/A 3750.00 rpm

Torsional Stiffness

N/A 6875.00 in·lb/rad

Rated HP at 100 rpm

N/A 2.90 hp

Rated HP at 1,200 rpm

N/A 34.00 hp

Rated HP at 1,800 rpm

N/A 51.00 hp

Rated HP at 3,600 rpm

N/A 103.00 hp

Notes

Notes 

N/A
  • Be sure to determine if the bushing being used has either UNC threads (60°) or British Standard Whitworth B.S.W. threads (55°). In the U.S.A. the UNC type is predominant for both inch and metric bores. Outside of the U.S.A. it is most common to see B.S.W., especially on metric bores.
  • All above data refers to both standard UNC and British Standard Whitworth B.S.W. threads. Flanges are not supplied with screws.
  • Use of a 1210 or 1610 bushing reduces the reserve factor between bushing torque rating and that of the coupling.
  • Taper-Lock® is a registered trademark of Reliance Electric Industrial Company in the United States and Canada. It is a registered trademark of JH Fenner and Co. in the United Kingdom.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.