Batch CAD Cart (0)
  • Cart is empty
  • Each assembly includes the housing cap and base, cap bolts, bearing, locknut and lockwasher, stabilizing ring and triple ring seals.
  • To order pillow block housing only, use the numbers listed in "Housing Only" column. These units include: cap, base, cap bolts, triple ring seals and stabilizing ring.
  • Assembly and pillow blocks described on this page constitute fixed units.
  • To order float units, specify part number plus suffix "Float" or "FL".
  • If one end closed assembly is required, specify “CL” in assembly number when ordering.
  • All assemblies shown are furnished in cast iron. If cast steel is desired, add the letter "S" to the alpha prefix (e.g., SAFS 22217).

Speed ratings are found in dimension tables in the spherical roller bearing section.
Unit of Measure

Specifications

Bearing Number

N/A 22322

Diameter S-2

N/A 4 7/8 in

Diameter S-3

N/A 4.1875 in

A

N/A 6 in

B

N/A 18.375 in

C

N/A 5.125 in

D

N/A 2.375 in

E Max.

N/A 16 in

E Min.

N/A 14.625 in

F

N/A 3.25 in
H1 N/A 11.5625 in

Oil Level K

N/A 2.5 in
L2 N/A 8 in

Y

N/A 2.4844 in

No. of Base Bolts Required

N/A 4

Size of Base Bolts Required

N/A 7/8

Bolt Hole Length

N/A 1.5625 in

Bolt Hole Width

N/A 0.875 in

Locknut

N/A AN22

Lockwasher

N/A W22
Housing Only3 N/A SAF322
Stabilizing Ring 1 Req'd4 N/A SR-0-22

Triple Seal 2 Req’d at S-2

N/A LOR121

Triple Seal 2 Req’d at S-3

N/A LOR113

Seal Type

N/A Triple Ring Seal

Full Timken Part Number

N/A SAF22322

Basic Load Ratings

C0 - Static Radial Rating

N/A 236000 lbf1050000 N

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 213000 lbf949000 N

Factors

e - ISO Factor5 N/A 0.32
Y0 - ISO Factor6 N/A 2.04
Y1 - ISO Factor7 N/A 2.08
Y2 - ISO Factor8 N/A 3.1

Reference Thermal Speed Rating (Grease)

N/A 2100 rpm
Reference Thermal Speed Rating (Oil)9 N/A 2500 rpm
Cg - Geometry Factor10 N/A 0.0792
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 "Housing Only" includes: cap, base, cap bolts, triple ring seals and stabilizing ring as required. When ordering non-standard housing only specify the shaft size.
  • 4 Stabilizing ring is used for fixed (FX) block; do not use for float (FL) mounting.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. See engineering
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 See thermal speed ratings in the engineering section.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.