All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Self-Aligning Mounted Tapered Roller Bearings > Self-Aligning Housing Closed End Covers > Part Number ESASC-A  

Part Number ESASC-A, End Covers


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  






Specifications  · Dimensions

Specifications

Type

Closed

Number of Bolts

4


Dimensions

Cover Diameter

2.94 in
74.7
mm

Flange Diameter

3.36 in
85.3
mm

Overall Width

1.72 in
43.7
mm




 NEW PRODUCT OFFERING 


GGB_logo_2023_including_TIMKEN_tagline_SmallLogo
GGB