All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Self-Aligning Mounted Tapered Roller Bearings > Self-Aligning Housing Closed End Covers > Part Number ESASC-K  

Part Number ESASC-K, End Covers


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  






Specifications  · Dimensions

Specifications

Type

Closed

Number of Bolts

6


Dimensions

Cover Diameter

9.43 in
239.5
mm

Flange Diameter

10.63 in
270
mm

Overall Width

2.75 in
69.9
mm




 NEW PRODUCT OFFERING 


GGB_logo_2023_including_TIMKEN_tagline_SmallLogo
GGB