All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Self-Aligning Mounted Tapered Roller Bearings > Self-Aligning Housing Closed End Covers > Part Number ESASC-M  

Part Number ESASC-M, End Covers


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  






Specifications  · Dimensions

Specifications

Type

Closed

Number of Bolts

6


Dimensions

Cover Diameter

13.63 in
346.1
mm

Flange Diameter

15 in
381
mm

Overall Width

3.1 in
78.7
mm




 NEW PRODUCT OFFERING 


GGB_logo_2023_including_TIMKEN_tagline_SmallLogo
GGB