3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAPR13A060SB QAPR13A060SC QAPR13A060SEB QAPR13A060SEC QAPR13A060SEM QAPR13A060SEN QAPR13A060SEO QAPR13A060SET QAPR13A060SM QAPR13A060SN QAPR13A060SO QAPR13A060ST

Locking Style

N/A Single Concentric

Weight

N/A 20 lb9.10 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450333122 0883450333139 0883450333146 0883450333153 0883450333160 0883450333177 0883450333184 0883450333191 0883450333207 0883450333214 0883450333221 0883450333238

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.81 in96.8 mm

Dimension D Min

N/A 7.13 in181.1 mm

Dimension D Max

N/A 8.75 in222.3 mm

Dimension E

N/A 1.88 in47.8 mm

Dimension F

N/A 10.250 in260.4 mm

Dimension G

N/A 3.2500 in82.60 mm

Dimension H

N/A 0.98 in24.9 mm

Dimension J (Bolt Size)

N/A 5/8 in16 mm

Dimension KA

N/A 1.24 in31.5 mm

Dimension L

N/A 3.77 in95.8 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension RA

N/A 0.21 in5.3 mm

Dimension SA

N/A 3.39 in86.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lb216 kN

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.