3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 65 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QAPR13A065SB QAPR13A065SC QAPR13A065SEB QAPR13A065SEC QAPR13A065SEM QAPR13A065SEN QAPR13A065SEO QAPR13A065SET QAPR13A065SM QAPR13A065SN QAPR13A065SO QAPR13A065ST

Locking Style

N/A Single Concentric

Weight

N/A 20 lb9.10 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450048507 0883450048514 0883450048538 0883450048545 0883450048552 0883450048569 0883450048576 0883450048583 0883450189767 0883450189873 0883450267120 0883450267236

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension B

N/A 5.8 in147.3 mm

Dimension C

N/A 3.81 in96.8 mm

Dimension D Min

N/A 7.13 in181.1 mm

Dimension D Max

N/A 8.75 in222.3 mm

Dimension E

N/A 1.88 in47.8 mm

Dimension F

N/A 10.250 in260.4 mm

Dimension G

N/A 3.2500 in82.60 mm

Dimension H

N/A 0.98 in24.9 mm

Dimension J (Bolt Size)

N/A 5/8 in16 mm

Dimension KA

N/A 1.24 in31.5 mm

Dimension L

N/A 3.77 in95.8 mm

Dimension M

N/A 2.15 in54.6 mm

Dimension RA

N/A 0.21 in5.3 mm

Dimension SA

N/A 3.39 in86.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lb216 kN

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.