3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size  

N/A 2-15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QAPR15A215SB QAPR15A215SC QAPR15A215SEB QAPR15A215SEC QAPR15A215SEM QAPR15A215SEN QAPR15A215SEO QAPR15A215SET QAPR15A215SETNG QAPR15A215SM QAPR15A215SN QAPR15A215SO QAPR15A215ST QAPR15A215STNG QAPR15A215STSLC

Locking Style

N/A Single Concentric

Weight

N/A 27 lb12.2 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450048903 0883450048910 0883450048934 0883450048941 0883450048958 0883450048965 0883450048972 0883450048989 0883450189774 0883450189880 0883450267137 0883450267243 0883450434355 0883450500074 0883450955720

Dimensions

Dimension A

N/A 3.13 in79.5 mm

Dimension B

N/A 6.47 in164.3 mm

Dimension C

N/A 4.29 in109.0 mm

Dimension D Min

N/A 8.00 in203.2 mm

Dimension D Max

N/A 9.60 in243.8 mm

Dimension E

N/A 2.13 in54.1 mm

Dimension F

N/A 10.83 in275.1 mm

Dimension G

N/A 3.380 in85.90 mm

Dimension H

N/A 1.16 in29.5 mm

Dimension J (Bolt Size)

N/A 5/8 in16 mm

Dimension KA

N/A 1.25 in31.8 mm

Dimension L

N/A 4.02 in102.1 mm

Dimension M

N/A 2.37 in60.2 mm

Dimension RA

N/A 0.24 in6.1 mm

Dimension SA

N/A 3.62 in91.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lb240 kN

C - Dynamic Load (Basic)

N/A 49900 lb222 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0020

Eng Internal Radial Clearance - Max

N/A 0.0031

Pre Install Clearance Min

N/A 0.0020 in0.050 mm

Pre Install Clearance Max

N/A 0.0031 in0.080 mm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.