Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Single Concentric

Housing Construction

N/A Four-Bolt Square Flange

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450287852

Other Dimensions

Dimension BC

N/A 10.75 in273.1 mm

Dimension C

N/A 6 in152.4 mm

Dimension D

N/A 9.04 in229.6 mm

Dimension E

N/A 7.6 in193 mm

Dimension F

N/A 9.5 in241.3 mm

Dimension H

N/A 1.5 in38.1 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension KA

N/A 1.63 in41.4 mm

Dimension L Exp

N/A 5.29 in134.4 mm

Dimension L Fix

N/A 5.21 in132.3 mm

Dimension M

N/A 2.97 in75.4 mm

Dimension N

N/A 4.12 in104.6 mm

Dimension RA

N/A 0.62 in15.7 mm

Dimension SA

N/A 4.59 in116.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lbf502000 N

C - Dynamic Load (Basic)

N/A 97700 lbf435000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.003

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm