3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 50 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVMC11V050SB QVMC11V050SC QVMC11V050SEB QVMC11V050SEC QVMC11V050SEM QVMC11V050SEN QVMC11V050SEO QVMC11V050SET QVMC11V050SM QVMC11V050SN QVMC11V050SO QVMC11V050ST

Locking Style

N/A Single V-Lock

Weight

N/A 10 lb4.5 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150606 0883450150750 0883450158435 0883450158626 0883450179812 0883450179966 0883450189842 0883450190589 0883450280549 0883450280693 0883450284745 0883450284899

Dimensions

Dimension A

N/A 0.530 in13.50 mm

Dimension B

N/A 0.906 in23.0 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D

N/A 0.188 in4.8 mm

Dimension F

N/A 4.531 in115.10 mm

Dimension G

N/A 2.180 in55.40 mm

Dimension L Exp

N/A 3.19 in81.0 mm

Dimension L Fix

N/A 3.11 in79.0 mm

Dimension RV

N/A 0.03 in0.8 mm

Dimension SV

N/A 3.14 in79.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lb142 kN

C - Dynamic Load (Basic)

N/A 31400 lb140 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.