3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 1-15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVMC11V115SB QVMC11V115SC QVMC11V115SEB QVMC11V115SEC QVMC11V115SEM QVMC11V115SEN QVMC11V115SEO QVMC11V115SET QVMC11V115SM QVMC11V115SN QVMC11V115SO QVMC11V115ST

Locking Style

N/A Single V-Lock

Weight

N/A 10.0 lb4.5 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150583 0883450150736 0883450158312 0883450158602 0883450179799 0883450179942 0883450189255 0883450190565 0883450280525 0883450280679 0883450284721 0883450284875

Dimensions

Dimension A

N/A 0.53 in13.5 mm

Dimension B

N/A 0.906 in23.0 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D

N/A 0.188 in4.8 mm

Dimension F

N/A 4.531 in115.10 mm

Dimension G

N/A 2.180 in55.40 mm

Dimension L Exp

N/A 3.19 in81.0 mm

Dimension L Fix

N/A 3.11 in79.0 mm

Dimension RV

N/A 0.03 in0.8 mm

Dimension SV

N/A 3.14 in79.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lb142 kN

C - Dynamic Load (Basic)

N/A 31400 lb140 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.