3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVMC11V200SB QVMC11V200SC QVMC11V200SEB QVMC11V200SEC QVMC11V200SEM QVMC11V200SEN QVMC11V200SEO QVMC11V200SET QVMC11V200SM QVMC11V200SN QVMC11V200SO QVMC11V200ST

Locking Style

N/A Single V-Lock

Weight

N/A 10.0 lb4.5 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150590 0883450150743 0883450158428 0883450158619 0883450179805 0883450179959 0883450189835 0883450190572 0883450280532 0883450280686 0883450284738 0883450284882

Dimensions

Dimension A

N/A 0.53 in13.5 mm

Dimension B

N/A 0.906 in23.0 mm

Dimension C

N/A 2.99 in75.9 mm

Dimension D

N/A 0.188 in4.8 mm

Dimension F

N/A 4.531 in115.10 mm

Dimension G

N/A 2.180 in55.40 mm

Dimension L Exp

N/A 3.19 in81.0 mm

Dimension L Fix

N/A 3.11 in79.0 mm

Dimension RV

N/A 0.03 in0.8 mm

Dimension SV

N/A 3.14 in79.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lb142 kN

C - Dynamic Load (Basic)

N/A 31400 lb140 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.