3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 55 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVMC13V055SB QVMC13V055SC QVMC13V055SEB QVMC13V055SEC QVMC13V055SEM QVMC13V055SEN QVMC13V055SEO QVMC13V055SET QVMC13V055SM QVMC13V055SN QVMC13V055SO QVMC13V055ST

Locking Style

N/A Single V-Lock

Weight

N/A 12 lb5.4 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150637 0883450150781 0883450158466 0883450158671 0883450179843 0883450179997 0883450190053 0883450198844 0883450280570 0883450280723 0883450284776 0883450284929

Dimensions

Dimension A

N/A 0.530 in13.50 mm

Dimension B

N/A 0.906 in23.0 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D

N/A 0.188 in4.8 mm

Dimension F

N/A 5.0000 in127 mm

Dimension G

N/A 2.640 in67.10 mm

Dimension L Exp

N/A 3.46 in87.9 mm

Dimension L Fix

N/A 3.38 in85.9 mm

Dimension RV

N/A 0.02 in0.5 mm

Dimension SV

N/A 3.36 in85.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lb216 kN

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.