3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 2-3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVMC13V203SB QVMC13V203SC QVMC13V203SEB QVMC13V203SEC QVMC13V203SEM QVMC13V203SEN QVMC13V203SEO QVMC13V203SET QVMC13V203SM QVMC13V203SN QVMC13V203SO QVMC13V203ST

Locking Style

N/A Single V-Lock

Weight

N/A 12 lb5.4 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150613 0883450150767 0883450158442 0883450158633 0883450179829 0883450179973 0883450189941 0883450190596 0883450280556 0883450280709 0883450284752 0883450284905

Dimensions

Dimension A

N/A 0.530 in13.50 mm

Dimension B

N/A 0.906 in23.0 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D

N/A 0.188 in4.8 mm

Dimension F

N/A 5.0000 in127 mm

Dimension G

N/A 2.640 in67.10 mm

Dimension L Exp

N/A 3.46 in87.9 mm

Dimension L Fix

N/A 3.38 in85.9 mm

Dimension RV

N/A 0.02 in0.5 mm

Dimension SV

N/A 3.36 in85.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lb216 kN

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.