3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 2-1/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVMC13V204SB QVMC13V204SC QVMC13V204SEB QVMC13V204SEC QVMC13V204SEM QVMC13V204SEN QVMC13V204SEO QVMC13V204SET QVMC13V204SM QVMC13V204SN QVMC13V204SO QVMC13V204ST

Locking Style

N/A Single V-Lock

Weight

N/A 12 lb5.4 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150620 0883450150774 0883450158459 0883450158664 0883450179836 0883450179980 0883450189958 0883450197434 0883450280563 0883450280716 0883450284769 0883450284912

Dimensions

Dimension A

N/A 0.530 in13.50 mm

Dimension B

N/A 0.906 in23.0 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D

N/A 0.188 in4.8 mm

Dimension F

N/A 5.0000 in127 mm

Dimension G

N/A 2.640 in67.10 mm

Dimension L Exp

N/A 3.46 in87.9 mm

Dimension L Fix

N/A 3.38 in85.9 mm

Dimension RV

N/A 0.02 in0.5 mm

Dimension SV

N/A 3.36 in85.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lb216 kN

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.