3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size  

N/A 2-11/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVMC17V211SB QVMC17V211SC QVMC17V211SEB QVMC17V211SEC QVMC17V211SEM QVMC17V211SEN QVMC17V211SEO QVMC17V211SET QVMC17V211SM QVMC17V211SN QVMC17V211SO QVMC17V211ST

Locking Style

N/A Single V-Lock

Weight

N/A 26 lb11.80 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150651 0883450150804 0883450158503 0883450158695 0883450179867 0883450180016 0883450190169 0883450198868 0883450280594 0883450280747 0883450284790 0883450284943

Dimensions

Dimension A

N/A 0.594 in15.10 mm

Dimension B

N/A 1.083 in27.5 mm

Dimension C

N/A 4.19 in106.4 mm

Dimension D

N/A 0.281 in7.1 mm

Dimension F

N/A 6.750 in171.50 mm

Dimension G

N/A 2.950 in74.90 mm

Dimension L Exp

N/A 3.67 in93.2 mm

Dimension L Fix

N/A 3.59 in91.2 mm

Dimension RV

N/A 0.25 in6.4 mm

Dimension SV

N/A 3.33 in84.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lb320 kN

C - Dynamic Load (Basic)

N/A 66900 lb297 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.