3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22220

Shaft Size  

N/A 90 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVMC20V090SB QVMC20V090SC QVMC20V090SEB QVMC20V090SEC QVMC20V090SEM QVMC20V090SEN QVMC20V090SEO QVMC20V090SET QVMC20V090SM QVMC20V090SN QVMC20V090SO QVMC20V090ST

Locking Style

N/A Single V-Lock

Weight

N/A 32 lb14.5 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450046725 0883450046794 0883450207997 0883450208147 0883450220415 0883450220569 0883450232845 0883450232999 0883450241588 0883450241731 0883450246545 0883450246699

Dimensions

Dimension A

N/A 0.781 in19.80 mm

Dimension B

N/A 1.281 in32.5 mm

Dimension C

N/A 4.9 in124.5 mm

Dimension D

N/A 0.313 in8.0 mm

Dimension F

N/A 8.1250 in206.40 mm

Dimension G

N/A 3.370 in85.60 mm

Dimension L Exp

N/A 4.10 in104.1 mm

Dimension L Fix

N/A 4.02 in102.1 mm

Dimension RV

N/A 0.27 in6.9 mm

Dimension SV

N/A 3.75 in95.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 113000 lb502 kN

C - Dynamic Load (Basic)

N/A 97700 lb435 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.85

Y2 - Geometry Factor

N/A 4.24

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1200 rpm

Oil Lubrication - T Seal

N/A 2000 rpm

Oil Lubrication - B/C/O Seal

N/A 900 rpm

Grease Lubrication - M/N Seal

N/A 1200 rpm

Grease Lubrication - T Seal

N/A 1600 rpm

Grease Lubrication - B/C/O Seal

N/A 900 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.