3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size  

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVMC22V100SB QVMC22V100SC QVMC22V100SEB QVMC22V100SEC QVMC22V100SEM QVMC22V100SEN QVMC22V100SEO QVMC22V100SET QVMC22V100SM QVMC22V100SN QVMC22V100SO QVMC22V100ST

Locking Style

N/A Single V-Lock

Weight

N/A 40.0 lb18.1 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450047029 0883450047098 0883450208024 0883450208178 0883450220446 0883450220590 0883450232876 0883450233026 0883450241618 0883450241762 0883450246576 0883450246729

Dimensions

Dimension A

N/A 0.781 in19.80 mm

Dimension B

N/A 1.281 in32.5 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 0.313 in8.0 mm

Dimension F

N/A 8.750 in222.30 mm

Dimension G

N/A 3.850 in97.80 mm

Dimension L Exp

N/A 4.53 in115.1 mm

Dimension L Fix

N/A 4.45 in113.0 mm

Dimension RV

N/A 0.32 in8.1 mm

Dimension SV

N/A 4.13 in104.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lb653 kN

C - Dynamic Load (Basic)

N/A 125000 lb555 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.