3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size  

N/A 3-3/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVMC22V312SB QVMC22V312SC QVMC22V312SEB QVMC22V312SEC QVMC22V312SEM QVMC22V312SEN QVMC22V312SEO QVMC22V312SET QVMC22V312SM QVMC22V312SN QVMC22V312SO QVMC22V312ST

Locking Style

N/A Single V-Lock

Weight

N/A 40.0 lb18.1 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450150729 0883450150873 0883450158596 0883450158862 0883450179935 0883450180085 0883450190558 0883450199025 0883450280662 0883450280815 0883450284868 0883450285018

Dimensions

Dimension A

N/A 0.781 in19.80 mm

Dimension B

N/A 1.281 in32.5 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 0.313 in8.0 mm

Dimension F

N/A 8.750 in222.30 mm

Dimension G

N/A 3.850 in97.80 mm

Dimension L Exp

N/A 4.53 in115.1 mm

Dimension L Fix

N/A 4.45 in113.0 mm

Dimension RV

N/A 0.32 in8.1 mm

Dimension SV

N/A 4.13 in104.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lb653 kN

C - Dynamic Load (Basic)

N/A 125000 lb555 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.