3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size  

N/A 4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVMC22V400SB QVMC22V400SC QVMC22V400SEB QVMC22V400SEC QVMC22V400SEM QVMC22V400SEN QVMC22V400SEO QVMC22V400SET QVMC22V400SM QVMC22V400SN QVMC22V400SO QVMC22V400ST

Locking Style

N/A Single V-Lock

Weight

N/A 40.0 lb18.1 Kg

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450047227 0883450047296 0883450208017 0883450208161 0883450220439 0883450220583 0883450232869 0883450233019 0883450241601 0883450241755 0883450246569 0883450246712

Dimensions

Dimension A

N/A 0.781 in19.80 mm

Dimension B

N/A 1.281 in32.5 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 0.313 in8.0 mm

Dimension F

N/A 8.750 in222.30 mm

Dimension G

N/A 3.850 in97.80 mm

Dimension L Exp

N/A 4.53 in115.1 mm

Dimension L Fix

N/A 4.45 in113.0 mm

Dimension RV

N/A 0.32 in8.1 mm

Dimension SV

N/A 4.13 in104.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lb653 kN

C - Dynamic Load (Basic)

N/A 125000 lb555 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.