3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size  

N/A 2-1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVPG15V208SB QVPG15V208SC QVPG15V208SEB QVPG15V208SEC QVPG15V208SEM QVPG15V208SEN QVPG15V208SEO QVPG15V208SET QVPG15V208SM QVPG15V208SN QVPG15V208SO QVPG15V208ST

Locking Style

N/A Single V-Lock

Weight

N/A 29 lb13.20 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450050821 0883450206341 0883450206495 0883450218771 0883450218924 0883450231190 0883450231343 0883450239936 0883450240086 0883450244893 0883450245043 0883450296854

Dimensions

Dimension A

N/A 3.15 in80.0 mm

Dimension B

N/A 6.38 in162.1 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 9.69 in246.1 mm

Dimension D Min

N/A 7.94 in201.7 mm

Dimension E

N/A 1.56 in39.6 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension G

N/A 3.130 in79.50 mm

Dimension H

N/A 1.19 in30.2 mm

Dimension J (Bolt Size)

N/A 5/8 in16 mm

Dimension L

N/A 3.61 in91.7 mm

Dimension RV

N/A 0.20 in5.1 mm

Dimension SV

N/A 3.25 in82.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lb240 kN

C - Dynamic Load (Basic)

N/A 49900 lb222 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.