3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size  

N/A 2-1/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVPH13V204SB QVPH13V204SC QVPH13V204SEB QVPH13V204SEC QVPH13V204SEM QVPH13V204SEN QVPH13V204SEO QVPH13V204SET QVPH13V204SM QVPH13V204SN QVPH13V204SO QVPH13V204ST

Locking Style

N/A Single V-Lock

Weight

N/A 25 lb11.3 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450148153 0883450148399 0883450153027 0883450153171 0883450175333 0883450175647 0883450185158 0883450185387 0883450277525 0883450278416 0883450282987 0883450283137

Dimensions

Dimension A

N/A 3.00 in76.2 mm

Dimension B

N/A 5.95 in151.1 mm

Dimension C

N/A 3.16 in80.3 mm

Dimension D Max

N/A 8.56 in217.4 mm

Dimension D Min

N/A 7.18 in182.4 mm

Dimension E

N/A 2.00 in50.8 mm

Dimension F

N/A 10.31 in261.9 mm

Dimension G

N/A 3.2500 in82.60 mm

Dimension H

N/A 1.23 in31.2 mm

Dimension J (Bolt Size)

N/A 0.500 in12 mm

Dimension L

N/A 3.64 in92.5 mm

Dimension RV

N/A 0.09 in2.3 mm

Dimension SV

N/A 3.36 in85.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lb216 kN

C - Dynamic Load (Basic)

N/A 46400 lb206 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.076 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.