3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size  

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPK15V060SB QVPK15V060SC QVPK15V060SEB QVPK15V060SEC QVPK15V060SEM QVPK15V060SEN QVPK15V060SEO QVPK15V060SET QVPK15V060SM QVPK15V060SN QVPK15V060SO QVPK15V060ST

Locking Style

N/A Single V-Lock

Weight

N/A 29 lb13.20 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450054027 0883450054072 0883450207003 0883450207157 0883450219433 0883450219587 0883450231855 0883450232005 0883450240598 0883450240741 0883450245555 0883450245708

Dimensions

Dimension A

N/A 3.50 in88.9 mm

Dimension B

N/A 6.83 in173.5 mm

Dimension C

N/A 3.7 in94 mm

Dimension D Max

N/A 10.44 in265.2 mm

Dimension D Min

N/A 9.06 in230.1 mm

Dimension E

N/A 2.75 in69.9 mm

Dimension F

N/A 13.000 in330.20 mm

Dimension G

N/A 4.2500 in108.00 mm

Dimension H

N/A 1.54 in39.1 mm

Dimension L

N/A 4.17 in105.9 mm

Dimension RV

N/A 0.11 in2.8 mm

Dimension SV

N/A 3.25 in82.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lb240 kN

C - Dynamic Load (Basic)

N/A 49900 lb222 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.