3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size  

N/A 2-3/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVPK17V212SB QVPK17V212SC QVPK17V212SEB QVPK17V212SEC QVPK17V212SEM QVPK17V212SEN QVPK17V212SEO QVPK17V212SET QVPK17V212SM QVPK17V212SN QVPK17V212SO QVPK17V212ST

Locking Style

N/A Single V-Lock

Weight

N/A 37.0 lb16.8 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450149181 0883450149334 0883450153690 0883450153782 0883450176781 0883450176873 0883450185899 0883450186827 0883450279444 0883450279536 0883450283649 0883450283731

Dimensions

Dimension A

N/A 4.00 in101.6 mm

Dimension B

N/A 7.92 in201.2 mm

Dimension C

N/A 4.19 in106.4 mm

Dimension D Min

N/A 10.81 in274.6 mm

Dimension D Max

N/A 12.19 in309.6 mm

Dimension E

N/A 3.00 in76.2 mm

Dimension F

N/A 15.000 in381.00 mm

Dimension G

N/A 4.7500 in120.70 mm

Dimension H

N/A 1.50 in38.1 mm

Dimension L

N/A 4.47 in113.5 mm

Dimension RV

N/A 0.76 in19.3 mm

Dimension SV

N/A 3.33 in84.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lb320 kN

C - Dynamic Load (Basic)

N/A 66900 lb297 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.