3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22216

Shaft Size  

N/A 70 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVPR16V070SB QVPR16V070SC QVPR16V070SEB QVPR16V070SEC QVPR16V070SEM QVPR16V070SEN QVPR16V070SEO QVPR16V070SET QVPR16V070SM QVPR16V070SN QVPR16V070SO QVPR16V070ST

Locking Style

N/A Single V-Lock

Weight

N/A 27 lb12.2 Kg

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450059619 0883450059640 0883450114134 0883450114172 0883450175524 0883450204392 0883450204712 0883450216814 0883450217132 0883450229234 0883450229555 0883450297035

Dimensions

Dimension A

N/A 3.13 in79.5 mm

Dimension B

N/A 6.47 in164.3 mm

Dimension C

N/A 4.19 in106.4 mm

Dimension D Min

N/A 8.00 in203.2 mm

Dimension D Max

N/A 9.60 in243.8 mm

Dimension E

N/A 2.13 in54.1 mm

Dimension F

N/A 10.83 in275.1 mm

Dimension G

N/A 3.380 in85.90 mm

Dimension H

N/A 1.16 in29.5 mm

Dimension J (Bolt Size)

N/A 5/8 in16 mm

Dimension L

N/A 3.78 in96.0 mm

Dimension RV

N/A 0.30 in7.6 mm

Dimension SV

N/A 3.29 in83.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 62500 lb278 kN

C - Dynamic Load (Basic)

N/A 57200 lb254 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1500 rpm

Oil Lubrication - T Seal

N/A 2650 rpm

Oil Lubrication - B/C/O Seal

N/A 1200 rpm

Grease Lubrication - M/N Seal

N/A 1500 rpm

Grease Lubrication - T Seal

N/A 2200 rpm

Grease Lubrication - B/C/O Seal

N/A 1150 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.