3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 50 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVC11V050SB QVC11V050SC QVC11V050SEB QVC11V050SEC QVC11V050SEM QVC11V050SEN QVC11V050SEO QVC11V050SET QVC11V050SM QVC11V050SN QVC11V050SO QVC11V050ST

Locking Style

N/A Single V-Lock

Weight

N/A 10 lb4.5 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450089944 0883450090414 0883450101325 0883450101752 0883450108881 0883450109024 0883450116718 0883450117166 0883450130967 0883450131360 0883450139458 0883450139540

Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension C

N/A 2.990 in75.90 mm

Dimension E

N/A 3.80 in96.5 mm

Dimension B Fix

N/A 2.12 in53.8 mm

Dimension B Exp

N/A 2.20 in55.9 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension H

N/A 0.63 in16.0 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension L

N/A 3.18 in80.8 mm

Dimension RV

N/A 0.03 in0.8 mm

Dimension SV

N/A 3.14 in79.8 mm

Dimension G

N/A 4.500 in114.3 mm

Dimension N

N/A 1.06 in26.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lb142 kN

C - Dynamic Load (Basic)

N/A 31400 lb140 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.