3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 1-15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVC11V115SB QVC11V115SC QVC11V115SEB QVC11V115SEC QVC11V115SEM QVC11V115SEN QVC11V115SEO QVC11V115SET QVC11V115SM QVC11V115SN QVC11V115SO QVC11V115ST

Locking Style

N/A Single V-Lock

Weight

N/A 10 lb4.5 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450089845 0883450090315 0883450101226 0883450101653 0883450108867 0883450108997 0883450116619 0883450117067 0883450130943 0883450131261 0883450139434 0883450139526

Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension C

N/A 2.990 in75.90 mm

Dimension E

N/A 3.80 in96.5 mm

Dimension B Fix

N/A 2.12 in53.8 mm

Dimension B Exp

N/A 2.20 in55.9 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension H

N/A 0.63 in16.0 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension L

N/A 3.18 in80.8 mm

Dimension RV

N/A 0.03 in0.8 mm

Dimension SV

N/A 3.14 in79.8 mm

Dimension G

N/A 4.500 in114.3 mm

Dimension N

N/A 1.06 in26.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lb142 kN

C - Dynamic Load (Basic)

N/A 31400 lb140 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.