3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22211

Shaft Size  

N/A 2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVC11V200SB QVC11V200SC QVC11V200SEB QVC11V200SEC QVC11V200SEM QVC11V200SEN QVC11V200SEO QVC11V200SET QVC11V200SM QVC11V200SN QVC11V200SO QVC11V200ST

Locking Style

N/A Single V-Lock

Weight

N/A 10 lb4.5 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450089913 0883450090346 0883450101257 0883450101721 0883450108874 0883450109000 0883450116664 0883450117111 0883450130950 0883450131292 0883450139441 0883450139533

Dimensions

Dimension BC

N/A 5.38 in136.7 mm

Dimension C

N/A 2.990 in75.90 mm

Dimension E

N/A 3.80 in96.5 mm

Dimension B Fix

N/A 2.12 in53.8 mm

Dimension B Exp

N/A 2.20 in55.9 mm

Dimension F

N/A 6.38 in162.1 mm

Dimension H

N/A 0.63 in16.0 mm

Dimension J (Bolt Size)

N/A 0.438 in10 mm

Dimension L

N/A 3.18 in80.8 mm

Dimension RV

N/A 0.03 in0.8 mm

Dimension SV

N/A 3.14 in79.8 mm

Dimension G

N/A 4.500 in114.3 mm

Dimension N

N/A 1.06 in26.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 31900 lb142 kN

C - Dynamic Load (Basic)

N/A 31400 lb140 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.95

Y2 - Geometry Factor

N/A 4.40

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.