3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22212

Shaft Size  

N/A 2-3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVC12V203SB QVC12V203SC QVC12V203SEB QVC12V203SEC QVC12V203SEM QVC12V203SEN QVC12V203SEO QVC12V203SET QVC12V203SM QVC12V203SN QVC12V203SO QVC12V203ST

Locking Style

N/A Single V-Lock

Weight

N/A 13 lb5.9 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450090018 0883450090445 0883450101356 0883450101820 0883450108904 0883450109048 0883450116763 0883450117210 0883450130974 0883450131391 0883450139465 0883450139557

Dimensions

Dimension BC

N/A 6.00 in152.4 mm

Dimension C

N/A 3.160 in80.30 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension B Fix

N/A 2.02 in51.3 mm

Dimension B Exp

N/A 2.10 in53.3 mm

Dimension F

N/A 7.30 in185.4 mm

Dimension H

N/A 0.58 in14.7 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 3.15 in80.0 mm

Dimension RV

N/A 0.01 in0.3 mm

Dimension SV

N/A 3.14 in79.8 mm

Dimension G

N/A 5.000 in127.0 mm

Dimension N

N/A 1.13 in28.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 39000 lb174 kN

C - Dynamic Load (Basic)

N/A 38100 lb169 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2000 rpm

Oil Lubrication - T Seal

N/A 3500 rpm

Oil Lubrication - B/C/O Seal

N/A 1650 rpm

Grease Lubrication - M/N Seal

N/A 2000 rpm

Grease Lubrication - T Seal

N/A 3000 rpm

Grease Lubrication - B/C/O Seal

N/A 1550 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.