3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22212

Shaft Size  

N/A 2-1/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVC12V204SB QVC12V204SC QVC12V204SEB QVC12V204SEC QVC12V204SEM QVC12V204SEN QVC12V204SEO QVC12V204SET QVC12V204SM QVC12V204SN QVC12V204SO QVC12V204ST

Locking Style

N/A Single V-Lock

Weight

N/A 13 lb5.9 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450090049 0883450090513 0883450101424 0883450101837 0883450108928 0883450109055 0883450116817 0883450117265 0883450130998 0883450131469 0883450139472 0883450139564

Dimensions

Dimension BC

N/A 6.00 in152.4 mm

Dimension C

N/A 3.160 in80.30 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension B Fix

N/A 2.02 in51.3 mm

Dimension B Exp

N/A 2.10 in53.3 mm

Dimension F

N/A 7.30 in185.4 mm

Dimension H

N/A 0.58 in14.7 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 3.15 in80.0 mm

Dimension RV

N/A 0.01 in0.3 mm

Dimension SV

N/A 3.14 in79.8 mm

Dimension G

N/A 5.000 in127.0 mm

Dimension N

N/A 1.13 in28.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 39000 lb174 kN

C - Dynamic Load (Basic)

N/A 38100 lb169 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2000 rpm

Oil Lubrication - T Seal

N/A 3500 rpm

Oil Lubrication - B/C/O Seal

N/A 1650 rpm

Grease Lubrication - M/N Seal

N/A 2000 rpm

Grease Lubrication - T Seal

N/A 3000 rpm

Grease Lubrication - B/C/O Seal

N/A 1550 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.