3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVC14V060SB QVC14V060SC QVC14V060SEB QVC14V060SEC QVC14V060SEM QVC14V060SEN QVC14V060SEO QVC14V060SET QVC14V060SM QVC14V060SN QVC14V060SO QVC14V060ST

Locking Style

N/A Single V-Lock

Weight

N/A 16 lb7.30 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450039024 0883450039093 0883450104777 0883450104814 0883450184021 0883450212953 0883450213332 0883450225373 0883450225755 0883450237796 0883450238175 0883450295222

Dimensions

Dimension BC

N/A 6.50 in165.1 mm

Dimension C

N/A 3.700 in94.00 mm

Dimension E

N/A 4.60 in116.8 mm

Dimension B Fix

N/A 2.21 in56.1 mm

Dimension B Exp

N/A 2.29 in58.2 mm

Dimension F

N/A 7.63 in193.8 mm

Dimension H

N/A 0.69 in17.5 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 3.33 in84.6 mm

Dimension RV

N/A 0.15 in3.8 mm

Dimension SV

N/A 3.19 in81 mm

Dimension G

N/A 5.500 in139.7 mm

Dimension N

N/A 1.13 in28.7 mm

Radial and Thrust Factors

C0 - Static Load

N/A 52000 lb231 kN

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.095 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.